Locating pins
The cost-efficient alternative
Kedves ügyfeleink, május 22-én, pénteken 18:00 és 20:00 között a MyMISUMI és néhány más aloldal tervezett karbantartási munkálatok miatt átmenetileg nem lesz elérhető. A termékek keresése, konfigurálása és megrendelése a megszokott módon lehetséges. Köszönjük megértésüket!
Áruházunkat magyarra fordítjuk!
Mivel sok termék van az oldalunkon, ez időbe fog telni. Addig is a termékkatalógusunk angol nyelven lesz elérhető. Megértésüket köszönjük!
MISUMI offers locating pins for your individual requirements with various configuration options. In contrast to application-specific in-house production, our locating pins represent an economic alternative for you.
We would especially like to recommend our DLC-coated locating pins which have up to ten times less wear than the uncoated products.
The special feature of the MISUMI locating pins is the DLC (diamond-like carbon) surface coating. This type of coating is particularly suitable for automotive welding, as the standard locating pins made from steel would stick to the aluminium of the vehicle chassis and would, therefore, be subject to significantly greater wear.
The MISUMI locating pins for automotive welding allow you to benefit from the following surface properties:
The service life of DLC-coated locating pins from MISUMI amounts to more than 20,000 cycles in automotive welding compared to a steel pin which has to be replaced after approx. 2,000 cycles. Save time and money in future with locating pins from MISUMI!
You can freely configure locating pins in our online shop according to your requirements:
First of all, choose your desired tip shape of the inlet side:
Seven cone and spherical shapes are available for the tip type of the insert guide area:
Then select the specification of the insert guide area:
The following options are available to you for the shape of the mounting side:
You can now select the surface treatment and heat treatment you require. We offer different surface treatments: Bronzed, chemically nickel-plated, hard-chrome-plated, polished surface, hard-chrome-plated + polished or clearly anodised. A special feature is the DLC coating which is particularly suitable for use in automotive welding.
You can choose between “carburised” and “directly quenched” for the heat treatment.
The inlet sides, mounting sides and the relevant tolerance can be chosen at the end. You have the option here to configure the diameter in increments of up to 0.1mm.
Following the configuration, you can view the unit costs and delivery times in the online shop.
This video provides you with an overview of the MISUMI locating pins. Find out how you can configure your desired product in our online shop and discover the different head shapes and options for surface treatment.