Áruházunkat magyarra fordítjuk!
Mivel sok termék van az oldalunkon, ez időbe fog telni. Addig is a termékkatalógusunk angol nyelven lesz elérhető. Megértésüket köszönjük!
Your productivity boost from design to ordering
New FRAMES release Ver.12
- Drag-and-drop Aluminium frame construction builder
- Automated placement of nuts and brackets
- BOM generation & CAD Data export
- Effortless placement of hang-on parts and accessories
- Place Order & Quote within your MISUMI Account NEW
- MISUMI's high-quality aluminium profiles for your construction
- Ideal for automation and industrial frame construction applications
No CAD experience required
Watch in action:
How to turn your ideas
into designs with less
effort with FRAMES!
How FRAMES can save you time
Intuitive and easy design of aluminium frame structures
Design in FRAMES as if you were drawing a picture. Nuts and brackets or other profile connectors are placed automatically, and panels can be inserted with a single click. Easy to edit and modify. Anyone can easily design housings, devices, and aluminium extrusion structures.
Export & import to your CAD-Software
Increase efficiency by importing into your CAD-Software. Your design can be exported as an intermediate file and imported into your CAD-Assembly to create your final design. Supported formats: STEP, Parasolid, DXF
BOM generation with instant quote & order NEW
Prepare your order effortlessly, without errors. The BOM is created automatically, preventing mistakes in entering model numbers or quantities. Quotes can be obtained instantly, and orders can be made through the software because of the link with the MISUMI Online Shop.
Calculate mass and strength of your construction
Useful calculation tools are available to make designing easy. Easily calculate the total mass of your construction as well as the frame strength of the aluminium profiles to check the required stability and, if necessary, install reinforcements.
Standard frame parts
Standard settings for e.g. frame connectors, rollers, adjustable feet and covers, can help with standardisation to avoid an excessive variety of components in a system.
Library with basic models included
Many basic models are already included and only need to be adapted to your needs with minor adjustments. This allows you to focus on more complex tasks.
Highly precise aluminium extrusions
Enjoy the large variety of highly precise aluminium extrusions and accessories. FRAMES contains most of our assortment of products just like you can find in our E-catalogue
Create own design templates
Create your own design templates to save even more time if you use them frequently. This means that housing or other frame structures can be created quickly after small changes in the design software.
Explore our Design Templates for an easy start
Design Templates available for MISUMI FRAMES, the design software for aluminium frame constructions. Download a template to use as inspiration or as they are by clicking on "Download".
Recommended System Requirements
| 💻 Hardware | Specification |
|---|---|
| OS | Windows 10 or 11 (64-bit) |
| CPU | Core i5 (2.7 GHz, 4 cores) or equivalent / higher |
| Memory | 8 GB RAM or more |
| HDD | At least 5 GB free space |
| Graphic | NVIDIA recommended |
| 🧩 Software | Configuration |
|---|---|
| Application body | Core application components required for system execution |
| Framework | Microsoft .NET Framework 4.5 or higher |
| Database | SQLite |
These specifications ensure optimal performance. Systems below the recommended requirements may experience limited functionality or reduced performance.