Scribing Tool Sets

The scribing tool set is a complete set of tools for marking during machining so that holes can be drilled at the correct position on the workpiece when manufacturing the workpiece. There are also sets that can be used for all types of work, such as marking and punching work with carbide tips, work for marking a circle, equal division work, etc. The material of the target workpiece can be copper, brass, resin, glass, etc. The tool box includes a silver ruler, scriber with tip, center punch, compass, etc. Marking tools that activate marking using a compressor are also useful. Because marking is performed using vibration engraving it is hard to slip and will engrave reliably, so it can also be used for hardened products. The material of the target workpiece is mainly dies, tools, cutting tools, glass, etc.