Step Drills (HSS)

Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • 3 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 10 Days or Less
  • 13 Days or Less
  • 23 Days or Less
  • 24 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
work material
Tool Material Type
Overall Length L(mm)
Shank Type
Coating Y/N
Coating Type
With/without Oil Hole

    Universal drill bit set

      Straight Shank, Light Brand Drill, 90° Chamfer Type N 540

        Tapered Shank, Subland Drill 90°, Chamfer Type N 541

          Hexagonal Bolt Drill with Step for Submerged Use R Type DCB-TRM

            Hexagonal Bolt Drill with Step for Submerged Use Z Type DCB-TZM

              Hexagonal Bolt Drill with Step for Submerged Use DCB-SRM

                Universal drill bit set

                  Drill bit set

                    Universal drill bit set

                    Brand

                    METABO

                    GUHRING

                    GUHRING

                    EIKOSHA

                    EIKOSHA

                    EIKOSHA

                    ALPEN

                    MAKITA

                    MAKITA

                    Product Series

                    Universal drill bit set

                    Straight Shank, Light Brand Drill, 90° Chamfer Type N 540

                    Tapered Shank, Subland Drill 90°, Chamfer Type N 541

                    Hexagonal Bolt Drill with Step for Submerged Use R Type DCB-TRM

                    Hexagonal Bolt Drill with Step for Submerged Use Z Type DCB-TZM

                    Hexagonal Bolt Drill with Step for Submerged Use DCB-SRM

                    Universal drill bit set

                    Drill bit set

                    Universal drill bit set

                    Starting from

                    2.91 €

                    *Unit price with basic configuration

                    Volume Discount

                    119.47 €

                    *Unit price with basic configuration

                    144.12 €

                    *Unit price with basic configuration

                    100.71 €

                    *Unit price with basic configuration

                    100.72 €

                    *Unit price with basic configuration

                    77.70 €

                    *Unit price with basic configuration

                    Volume Discount

                    34.44 €

                    *Unit price with basic configuration

                    Volume Discount

                    35.52 €

                    *Unit price with basic configuration

                    Volume Discount

                    25.68 €

                    *Unit price with basic configuration

                    Volume Discount

                    Min. Shipping Days 7 Days 8 Days 24 Days 6 Days 6 Days 6 Days 3 Days 3 Days 3 Days
                    Hole diameter (drill diameter) D(mm)-2.5 ~ 4.26.8 ~ 17.55.3 ~ 253.4 ~ 333.4 ~ 20---
                    Groove Length L(mm)-39 ~ 5781 ~ 15022 ~ 7013 ~ 10013 ~ 45---
                    work material-General Steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]General Steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]---
                    Tool Material Type-High-speed steelHigh-speed steelHigh-speed steelHigh-speed steelHigh-speed steelHigh-speed steel--
                    Overall Length L(mm)-70 ~ 93162 ~ 248120 ~ 275110 ~ 33565 ~ 145---
                    Shank Type-Straight ShankTaper shankTaper shankTaper shankStraight Shank---
                    Coating Y/N-AvailableAvailableN/AN/AAvailable---
                    Coating Type-OtherOther--Other---
                    With/without Oil Hole-N/AN/AN/AN/AN/A---

                    Loading...

                    1. 1

                    Categories related to Step Drills (HSS)