PLC Compatible Batteries

PLC batteries are batteries for control devices in relay circuits. These batteries are used for devices equipped with a relay circuit, such as elevators, escalators, automatic doors and automated machines at factories or other locations. Types such as sequencer replacement batteries and memory backup batteries are available. When a PLC battery is exhausted, the PLC program will be erased in the event of a power failure and a device failure may occur. Dirt such as dust or oil inside the panel may cause fatal damage to the PLC battery; therefore, thorough cleaning and maintenance are required. When used in a hot environment, high-temperature countermeasures must be taken, such as installing a board cooler, or a fan and louver if there are no resources for a cooler.
    Gyártó
    Sorozat neve
    Ár (ÁFA nélkül)
    Normál feladási dátum
    53.36 €
    44.15 €
    7.68 €
    50.08 €
    43.08 €
    76.68 €
    409.88 €
    4 munkanapok
    11 munkanapok
    3 munkanapok
    7 munkanapok
    40 munkanapok
    7 munkanapok
    47 munkanapok