Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31120-01
Product Type | Magnetic Stand (Strut Type) | Width(mm) | 50 | Height(mm) | 55 |
---|---|---|---|---|---|
Column height(mm) | 250 | Connecting thread | M10 | H1=Total height(mm) | 305 |
H6=Height(mm) | 305 | Item | Magnetic stand | Magnetic base length | 75 |
Magnetic force(N) | 900 | Main material | Stainless steel | Ø column | 16 |
Version 1 | With magnetic base | RoHS | Yes | Weight (ERP)(kg) | 1.6200 |
This page is Magnetic stands (31120), part number 31120-01.
You can find the detail information about specifications and dimensions on part number 31120-01.