Stylus Holder M5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650361

Part Number
K650361
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.58 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 11 Base Material Stainless steel
Description Protocol System 10-1-M5-L45-ML27,5-SS6-BS11 ITP Code No. KI M5 115 11 045 Qmark Code No. PH-10
Renishaw Code No. A-5555-0104 Stem Diameter(inch) 6 Thread M5
Thread 1 M4 Tool Bore Diameter(mm) 3.1 Zeiss Code No. 600341-8160-000
Mass(g) 11.15 Effective Measurement Length(mm) 27.5

This page is Stylus Holder M5, part number K650361.
You can find the detail information about specifications and dimensions on part number K650361.

Tech Support