Gauge Block Set, Inch, JCSS Certification, ASME (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516-564-66

Part Number
516-564-66
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31,317.00 €

1 60 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Material Ceramic Accuracy ASME B 89.1.9
Additional Spec 8 Blocks Grade K Inch-Metric Inch
Set Configuration 5-7 inch (1 inch step / 3 blocks)
8 inch, 10 inch, 12 inch (2 inch step / 3 blocks)
16 inch, 20 inch (4 inch step / 2 blocks)
Type of Certificate JCSS certificate

This page is Gauge Block Set, Inch, JCSS Certification, ASME, part number 516-564-66.
You can find the detail information about specifications and dimensions on part number 516-564-66.

Tech Support