Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
293-335-30 |
293-336-30 |
293-348-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Data Output | Range (inch) | |
---|---|---|---|---|---|---|---|---|
455.00 € | 1 | 5 Days | 275 | Yes | 0 - 1 | |||
556.00 € | 1 | 5 Days | 335 | Yes | 1-2 | |||
277.00 € | 1 | 5 Days | 275 | No | 0 - 1 |
Loading...
Type | Special Micrometer | Display Method | Digital | 2 x PRESET (over 100 mm) | Yes |
---|---|---|---|---|---|
ABS / INC (INC ZERO) | Yes | Additional Spec | Friction Thimble | Auto Power OFF After 20 min. Non use | Yes |
Digital Step(inch) | 0.00005 | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 7.5 mm | Flatness(inch) | 0.000012 | Function Lock | Yes |
HOLD | Yes | Inch-Metric | Inch/Metric | Max. Permissible Error J MPE(inch) | ±0.00005 |
Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Parallelism(inch) | 0.00004 | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Measured force(N) | 5-10 | Power Supply | 1 battery SR-44 | Battery life | Approx. 2.4 years |