Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
164-163
Type | Micrometer Head | Display Method | Digital | Mass(g) | 490 |
---|---|---|---|---|---|
2 x PRESET | Yes | ABS / INC (INC ZERO) | Yes | Auto Power OFF After 20 min. Non use | Yes |
Counting Direction Switchable | Yes | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character Height 7.5 mm | Inch-Metric | Metric | Max. Permissible Error J MPE(µm) | ±3 |
Range(mm) | 0-50 | Remarks | Non-rotating spindle | Spindle End | Flat |
Spindle Pitch(mm) | 0.5 | Stem | Flat | Power Supply | 2 batteries SR-44 |
Battery life | Approx. 1.8 years | Stem Diameter(mm) | 18 |
This page is Digital Micrometer Head, Non-rotating Spindle, part number 164-163.
You can find the detail information about specifications and dimensions on part number 164-163.