Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-642-20 |
573-643-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thumb roller | |
---|---|---|---|---|---|---|
908.00 € | 1 | 5 Days | Yes | |||
845.00 € | 1 | 5 Days | - |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Max. Permissible Error S MPE(mm) | ±0.05 | Range(mm) | 10.1-200 |
Protection | IP67 | Mass(g) | 227 | Maximum Response Speed | Unlimited |
Battery life | Approx. 5 years under normal use |