SKF Induction Heater TIH 220M (Part Numbers)

SKF Induction Heater TIH 220M
[Specifications]
・eClass code: 23-05-19-01

The SKF TIH 220M is a large induction heater and is designed for the hot mounting of bearings. This versatile heater is ideal for use on workbenches and can easily be transported to on-site applications with the optional heater trolley TIH T1. The heater has a convenient sliding yoke and is supplied with an additional smaller yoke. The TIH 220M can heat bearings with a minimum bore diameter of 60 mm and larger bearings with a maximum weight of 300 kg.

[Features]
・Supplied with standard sliding yoke and one smaller yoke located in an integrated storage compartment
・Easy and safe to use with automatic temperature control or time controlled heating
・Automatic demagnetization reduces risk of bearing contamination
・Suitable for non-bearing applications for workpieces weighing up to 150 kg
・Automatic temperature hold function to keep the bearing hot after completion of the heating cycle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIH 220M/LV
TIH 220M/MV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power consumption Mains voltage

13,636.08 €

1 5 Days -200-240 V/50-60 Hz

11,823.77 €

1 5 Days 10–11.5 Kv A400-460 V/50-60 Hz

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 250 max. External Dimensions(mm) 750 x 290 x 440 Customs tariff — weight(kg) 90
Coil diameter(mm) 140 Application bore diameter 60-600 mm Work area size (W x H)(mm) 250 x 255
Number of standard yokes 2 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 85144000 Standard yoke dimensions 100;60 mm Total weight(kg) 86
Customs tariff — country of origin DE Temperature control range 20°C to 50°C

Tech Support