MecaTorque Handle with Magnetic Holder PB 8314 M (Part Numbers)

MecaTorque Handle with Magnetic Holder PB 8314 M
[Features]
· MecaTorque preset handle with magnetic holder
for C6 + E6 bits
· Without scale (tolerance: ±6%)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8314M-0.6
8314M-1.0
8314M-2.0
8314M-3.0
8314M-5.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Torque Adjustment Range (cN/m) Torque Precision (±%) Bit Individual Product, Set Product Components of Set / Accessories

146.23 €

1 6 Days Preset40 to 200 / 100~5006Single ItemN m: min. 1.0, set 5.0, max. 5.0

146.23 €

1 6 Days Preset40 to 200 / 100~5006Single ItemN m: min. 1.0, set 3.0, max. 5.0

150.93 €

1 6 Days Preset40 to 200 / 100~5006Single ItemN m: min. 1.0, set 2.0, max. 5.0

150.93 €

1 6 Days Dial Type40 to 200 / 100~5006Single Item-

150.93 €

1 6 Days Dial Type--Set Product8317 M 0.4 to 2.0, 16 Prec. Bits: Slot 1 to 3; PH 0 to 2; PZ 0, 1; T 6 to 10; Hex 1.5 to 2.5

Loading...

  1. 1

Tech Support