Diamond Wheel Tile Cutter Hard Compatible (Dry Type) (Part Numbers)

Diamond Wheel Tile Cutter Hard Compatible (Dry Type)
  • Volume Discount
[Features]
· For cutting hard roof tiles and cement roof tiles etc., such as Sanshu tiles, Sekishu tiles, Yamato tiles etc.
· The continued slanted wave shape quickly discharges chips.
· The holes on the base plate increase the air flow, thus improving the air cooling effect

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KW105

Part Number
KW105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.64 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application Tile Outer Diameter(mm) 105 Blade thickness(mm) 1.8
Hole Diameter(mm) 20 Included ring bore diameter(mm) 15 Mass(g) 120
JAN Code 4963202-037563 Features 1 The continuous slanted wave shape quickly discharges chips. Features 2 The holes on the base plate increase the air flow, thus improving the air cooling effect.

This page is Diamond Wheel Tile Cutter Hard Compatible (Dry Type), part number KW105.
You can find the detail information about specifications and dimensions on part number KW105.

Tech Support