Preset Torque Wrench (Part Numbers)

Preset Torque Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Cost-saving torque wrench that supports change of heads according to the intended application such as wrench, ring wrench, ratchet, hex head, etc. in a single wrench.
· When the set torque is reached, the toggle activates and a light and clear sound signal informs the user that tightening is complete.
[Applications]
· For tightening of various screws used in assembly and mass production applications.

(i)Remark

  • The image shown is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CL2NX8D-MH
CL5NX8D-MH
CL10NX8D-MH
CL15NX8D-MH
CL25NX10D-MH
CL50NX12D-MH
CL50NX15D-MH
CL100NX15D-MH
CL140NX15D-MH
CL200NX19D-MH
CL280NX22D-MH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Minimum graduation
(N・M)
Overall Length
(mm)
Applicable Replacement Head Trusco Code JAN Code Mass
(g)

167.43 €

1 Available 6 Days 0.4~20.02140(SH、RH、QH、HH) 8D451-92994571141275580130

161.40 €

1 Available 6 Days 1–50.05140(SH、RH、QH、HH) 8D451-93024571141275610130

167.43 €

1 Available 6 Days 2–100.1175(SH、RH、QH、HH) 8D451-92724571141275641160

167.43 €

1 Available 6 Days 3 to 150.1175(SH、RH、QH、HH) 8D451-92814571141275672160

145.42 €

1 Available 6 Days 5.0~25.00.25200(SH・RH・QH・HH・DH・RQH)10D272-44994560138448991220

156.19 €

1 Available 6 Days 10.0~50.00.5235(SH・RH・QH・HH・DH・RQH)12D272-45024560138449011370

165.20 €

1 Available 6 Days 10.0~50.00.5235(SH・RH・QH・HH・DH・RQH)15D272-45114560138449035370

172.27 €

1 Available 6 Days 20.0~100.01310(SH・RH・QH・HH・DH・RQH)15D272-45294560138449059520

200.08 €

1 Available 6 Days 30.0~140.01370(SH・RH・QH・HH・DH・RQH)15D272-45374560138449073670

210.65 €

1 Available 6 Days 40.0~200.02455(SH・RH・QH・HH・DH・RQH)19D272-454545601384490971200

249.70 €

1 Available 6 Days 40.0~280.02655(SH・RH・QH・HH・DH・RQH)22D272-455345601384489771600

Loading...

  1. 1

Basic information

Product Type Preset Mold Head Replaceable Available Load direction Right
Torque Precision(±%) 3 Details Type Metal Hand Type Features A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench. When the set torque is reached, the toggle activates and you can sense the tightening completion with a light and clear signal sound.
Application For tightening various screws for assembly and mass production.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360