Copper Foil Adhesive Tape No.831S (Part Numbers)

Copper Foil Adhesive Tape No.831S

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Adhesive tape for electrical/electronic use made up of acrylic adhesive applied to electrolytic copper foil that has superior conductivity, thermal conductivity and can be easily machined.
[Features]
· Made using electrolytic copper foil for excellent machinability and shielding properties.
· Superior mechanical strength.
· UL certified product (File No. E56086). UL510 Flame retardant.
[Applications]
· Ideal for electromagnetic wave shielding of home appliances and OA equipment, for short rings of transformers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
831S-10X20
831S-15X20
831S-20X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

10.63 €

5 Available 5 Days 10430-6775107.01 Roll

15.95 €

5 Available 5 Days 15430-6783160.51 Roll

21.27 €

4 Available 6 Days 20430-6791215.01 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Length(m) 20
Thickness(mm) 0.07 Adhesiveness 9.81N/25mm Tensile Strength 245.2N/25mm
Color Details Reddish brown Base Material Hard Copper Foil Adhesive Agent Material Acrylic
Cutting Method Can cut by hand Amount Of Content 1 Roll

Tech Support