Aluminum Pipe Wrench (for White Tube) (Part Numbers)

Aluminum Pipe Wrench (for White Tube)
  • Volume Discount
For work tightening water supply pipes (white pipes), etc., and gas pipes. JIS strength class guaranteed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALP250J
ALP300J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

99.76 €

1 Available 6 Days 6~32A6 to 502504953830214238443-7551450

108.73 €

1 Available 6 Days 6~40A6~603004953830214245443-7560600

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Aluminum) Application For tightening, dismantling work of gas/water pipes (white pipe) and coated steel pipes. Features Dedicated teeth prevent scratches on the target object. The body is light and durable due to aluminum forging.

Tech Support