326/126 Series, Replaceable Anvil Screw Thread Micrometer TMC (Part Numbers)

326/126 Series, Replaceable Anvil Screw Thread Micrometer TMC
[Applications]
· Used by replacing the spare stylus on a single main body.
[Features]
· The effective diameter of the screw can be read directly (calculation not needed).
· Equipped with a constant pressure device.
· With reference rod for reference point adjustment for metric (unified) 60°

(i)Remark

  • The replaceable stylus is optional.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
126-801
126-802
126-803
126-804
126-805
126-806
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Half Angle Error
(ft)
Metric Pitch
(mm)
UNF threads/inch
(TPI)

77.00 €

1 5 Days 0.4-0.5 mm / 64-48 TPI±300.4-0.564-48

77.00 €

1 5 Days 0.6-0.9 mm/44-28TPI±200.6-0.944-28

77.00 €

1 5 Days 1-1.75 mm/24-14 TPI±151-1.7524-14

77.00 €

1 5 Days 2-3 mm/13-9TPI±102-39-13

77.00 €

1 5 Days 3.5-5 mm/8-5TPI±103.5-55-8

77.00 €

1 5 Days 5.5-7 mm/4.5-3.5TPI±105.5-74.5-3.5

Loading...

  1. 1

Basic information

Type Special Micrometer

Tech Support