C Clamp (Part Numbers)

C Clamp
  • Volume Discount
[Features]
· It is for light work in steel-plate pressing.
· Lower price with mass production.
· The handle is unichrome plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C25P
C50P
C65P
C75P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mouth Opening
(mm)
D
(mm)
B
(mm)
C
(mm)
I
(mm)
J
(mm)
F
(mm)
L E
(mm)
G
(mm)
K
(mm)
H
(mm)
1 pc Packed
(Piece)
Mass
(kg)

5.98 €

1 Available 5 Days 2518.56156424151/4-20UNC305416713600.05

8.81 €

1 Available 5 Days 50249955575225/16-18UNC2688161101800.125

14.64 €

1 Available 5 Days 6535129117815263/8-16UNC7011320140720.31

14.27 €

10 Available 7 Days 753213583815263/8-16UNC4012320150720.27

Loading...

  1. 1

Tech Support