Tube cable lugs KRFN (Part Numbers)

Tube cable lugs KRFN

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· With inspection hole
· High-quality electrolytic copper ensures a good crimping quality
· Can be installed through cable glands, allowing pre-assembly

Application
· Adapted for narrow spaces
· Narrow tube cable lugs for stranded and flexible CU-conductors 50-240 mm2, suitable for class 2 and class 5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61797400
61797401
61797402
61797403
61797404
61797405
61797406
61797407
61797408
61797409
61797410
61797411
61797412
61797413
61797414
61797415
61797417
61797418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBolt dimension metric (M..) Nominal cross section

6.12 €

100 Available 37 Days 10650

6.12 €

100 Available 37 Days 10850

6.12 €

100 Available 5 Days 101050

10.28 €

50 Available 37 Days 10670

7.37 €

50 Available 33 Days 10870

7.37 €

50 Available 37 Days 101070

8.18 €

50 Available 33 Days 10895

8.18 €

50 Available 33 Days 101095

8.18 €

50 Available 33 Days 101295

11.45 €

25 Available 37 Days 108120

10.68 €

25 Available 22 Days 1010120

10.68 €

25 Available 37 Days 1012120

11.60 €

25 Available 18 Days 1010150

11.60 €

25 Available 33 Days 1012150

14.00 €

20 Available 37 Days 1010185

14.00 €

20 Available 37 Days 1012185

14.42 €

10 Available 37 Days 1010240

14.42 €

10 Available 37 Days 1012240

Loading...

  1. 1

Basic information

Connecting angle Straight Flange shape Special shape Insulated False
Material Copper Slender flange model True Surface treatment Tinned
Type of conductor Fine or extrafine wire With sight-hole True

Tech Support