3M Scotch™ 1183 screening tape (Part Numbers)

3M Scotch™ 1183 screening tape

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Solderable and corrosion-resistant
· Electrically-conductive strip provides exceptional screening of electromagnetic fields
· Uniform foil composition and its good conductivity to the substrate ensures low contact resistance, which is crucial for the degree of screening

Application
· Electromagnetic field screening
· Electrostatic discharge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61721420
61721421
61721422
61721423
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth

56.58 €

1 Available 5 Days 109

75.47 €

1 Available 7 Days 1012

112.73 €

1 Available 7 Days 1019

148.78 €

1 Available 5 Days 1025

Loading...

  1. 1

Basic information

Length 16,5 Thickness 0,066 Temperature protected till 80
Material Copper

Tech Support