Redundant Operating Unit S8VK-R (Part Numbers)

Redundant Operating Unit S8VK-R

Click on this image to zoom in.

Click on this image to zoom in.

Easily create a redundant power supply for a highly reliable system structure

[Features]
· Reduces man hours because diode selection and assembly are unnecessary
· Simply mount to DIN rail and wire
*Mounting without a DIN rail is possible using mounting fixtures (sold separately.) (Refer to the related product "Rail Mounting Options.")

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S8VK-R10
S8VK-R20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

95.85 €

1 7 Days 101094.732111

130.50 €

1 7 Days 1020129.740123

Loading...

  1. 1

Basic information

Shape DIN rail direct attachment Single/multi Single Input Voltage Dedicated to DC
Input/output terminal shape Screw Safety standards CE / UL / CUL / TUV / CSA Display monitor Redundant OK Check (LED)
Included Function Redundant OK Check--Signal Output

Tech Support