Board-to-Board Connector with 2.54-mm Pitch: HIF3H Series (Part Numbers)

Board-to-Board Connector with 2.54-mm Pitch: HIF3H Series
  • Volume Discount
This is a board-to-board interconnecting (stacking, vertical) connector with a 2.54mm pitch. This can be combined with other HIF3 series connectors.

[Features]
・Product variations: It is possible to connect board-to-board either horizontally or at a right angle.
・Compatibility: It can be combined with other HIF3 series connectors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIF3H-12DB-2.54DS(71)
HIF3H-16PA-2.54DS(71)
HIF3H-20SA-2.54DSA(71)
HIF3H-24DA-2.54DSA(71)
HIF3H-34DB-2.54DS(71)
HIF3HA-10DA-2.54DSA(71)
HIF3HA-64DA-2.54DSA(71)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact sex Number Of Cores Connector Type Connection direction Product Category Specifications

2.87 €

2 Available 5 Days 10Female12Board-to-BoardAngleReceptacle (2 rows)Standard

2.97 €

2 Available 5 Days 10Male16For PCBAnglePin HeaderStandard

3.59 €

2 Available 5 Days -Female20Board-to-BoardStraightReceptacle (1 rows)Standard

3.41 €

1 Available 5 Days -Female24Board-to-BoardStraightReceptacle (2 rows)Standard

5.14 €

1 5 Days -Female34Board-to-BoardAngleReceptacle (2 rows)Standard

1.94 €

2 Available 5 Days 10Female10Board-to-BoardStraightReceptacle (2 rows)With Guide for Preventing Incorrect Insertion

10.19 €

1 Available 5 Days -Female64Board-to-BoardStraightReceptacle (2 rows)With Guide for Preventing Incorrect Insertion

Loading...

  1. 1

Basic information

Connector series initials G/H/I G/H/I HIF Rated Current(A) 3
Allowable Voltage(V) AC300 Wiring Method Circuit Board Mounting (DIP) Plating of part touching terminal Base nickel + fractional gold
Contact Pitch(mm) 2.54 Operating Temperature Range(°C) -55 to +85

Tech Support