Quarter-turn locks, stainless steel with L-grip (05594) (Part Numbers)

Quarter-turn locks, stainless steel with L-grip (05594)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· Stainless steel 1.4301, 1.4305

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05594-1186

Part Number
05594-1186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.49 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Actuation L-grip H=Height(mm) 18
S=Max. wall thickness(mm) 8 SW=key width(mm) 27

This page is Quarter-turn locks, stainless steel with L-grip (05594), part number 05594-1186.
You can find the detail information about specifications and dimensions on part number 05594-1186.

Tech Support