Nylon wheels, heavy version with ball bearings, Form B (K1784) (Part Numbers - CAD Download)

Nylon wheels, heavy version with ball bearings, Form B (K1784)
· Breakproof

· Shock and impact resistant

· Chemical resistant

· High abrasion resistance

· Suitable for steel plate swivel and fixed castors K1772

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1784.075321
K1784.100371
K1784.125401
K1784.150501
K1784.200501
K1784.250651
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

45.87 €

1 4 Days 75321535300

58.56 €

1 4 Days 100371545500

77.80 €

1 4 Days 125402045700

79.24 €

1 4 Days 150502060800

148.20 €

1 4 Days 2005025601500

227.64 €

1 4 Days 2506525652000

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing ball bearing Form B

Tech Support