Industrial Gas Spring, 500 Newton (Part Numbers)

Industrial Gas Spring, 500 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113069
13470
13759
14377
185108
1872LC
1926LF
1942LN
194327
2062UU K3D3
2063UP K6D6 0500N
2064UK K7D7 0500N
2065UF K1D1 0500N
2088LO
2233LB
2252LV
2341LZ
2379SU K1D1 0500N
252824
2616NQ
2645ND
2679NT
2689NN
3752SE
4075GM
4486IT
471011
486205
497843
498807
498858
50229
52558
5452
555762 K1D2 500N
555762 K2D2
555843 K1D2 0500N
555843 K2D2 0500N
555932 K2D2
556017
556017 K3D3 0500N
56820
61883
62103
6227DO
65641
65730
666335
697567
697699 D2
697699 D7 0500N
697699 K1D1 0500N
697699 K1D1S2 0500N
7180AY
7308DG
739782
752657
752851
752983
8272RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

41.98 €

1 17 Days 404657700295183024200100

46.80 €

1 17 Days 404657731328683024200178

21.15 €

1 17 Days -8302420075

66.10 €

1 17 Days 404657731758183024200484

69.37 €

1 17 Days 404657705050183024200656

82.73 €

1 17 Days 4046577011083830242001520

47.18 €

1 17 Days 404657707290983024200174

27.58 €

1 17 Days 404657701843383024200159

55.17 €

1 17 Days -8302420080

56.98 €

1 17 Days -830249001180

64.08 €

1 17 Days -83024900597

65.92 €

1 17 Days -83024200499

45.92 €

1 17 Days -83024200372

89.55 €

1 17 Days 4046577011076830242001668

28.63 €

1 17 Days 404657701752883024200192

30.47 €

1 17 Days 404657701634783024200225

32.10 €

1 17 Days 404657701519783024200264

40.37 €

1 17 Days -83024900548

26.82 €

1 17 Days 40465771806048302420080

29.12 €

1 17 Days 404657701997383024200118

34.50 €

1 17 Days 404657701690383024200218

48.43 €

1 17 Days 404657701312483024200519

52.75 €

1 17 Days 404657737733283024200599

38.92 €

1 17 Days 404657707532083024200250

78.88 €

1 17 Days 404657704368883024200654

56.68 €

1 17 Days 404657708809283024200152

30.75 €

1 17 Days 404657707918283024200110

58.52 €

1 17 Days 404657705543883024200220

60.33 €

1 17 Days 404657705357183024200418

62.27 €

1 17 Days 404657708503983024200380

60.43 €

1 17 Days 404657708495783024200427

57.17 €

1 17 Days 404657706393883024200144

45.17 €

1 17 Days 404657716379983024200274

47.57 €

1 17 Days -83024200420

40.93 €

1 17 Days -83024900370

41.52 €

1 17 Days -83024900286

47.75 €

1 17 Days -83024900415

48.33 €

1 17 Days -83024900697

53.05 €

1 17 Days -83024900744

55.43 €

1 17 Days -83024200653

66.58 €

1 17 Days -83024900723

59.48 €

1 17 Days 404657707089983024200244

143.25 €

1 17 Days 404657705950483024200250

101.85 €

1 17 Days 404657704806583024200920

48.53 €

1 17 Days 404657708512183024200250

55.53 €

1 17 Days 404657741714483024200133

57.17 €

1 17 Days 404657706340283024200175

62.27 €

1 17 Days 404657705518683024200283

28.15 €

1 17 Days -83024900100

37.08 €

1 17 Days -83024900508.00003

38.25 €

1 17 Days -83024200312

39.68 €

1 17 Days -83024900338

77.93 €

1 17 Days -83024900414

36.42 €

1 17 Days 404657717936383024200120

54.58 €

1 17 Days 404657714951983024200114

90.70 €

1 17 Days 4046577115989830242001350

30.17 €

1 17 Days 404657701938683024200132

32.48 €

1 17 Days 404657701735183024200201

39.30 €

1 17 Days 404657701503683024200276

55.33 €

1 17 Days 404657717923383024200122

Loading...

Tech Support