BLOC-O-LIFT-gas Spring, 400 Newton (Part Numbers)

BLOC-O-LIFT-gas Spring, 400 Newton

Click on this image to zoom in.

Click on this image to zoom in.

· Variable positioning with elastic or rigid locking in the tension or compression direction
· Rigid locking version is available as orientation-specific or non-orientation specific
· Depending on the application, available with patented, corrosion-free actuation tappet
· Different release systems available
· Two valve designs available: Standard release 2.5mm and seat valve 1mm for short release distances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0482PQ
2691HR
2748HF
4815UR
5261HM
6308QQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

76.58 €

1 17 Days 4046577105805720

57.65 €

1 17 Days 4046577007369267

58.80 €

1 17 Days 4046577007246294

76.67 €

1 17 Days 4046577039179390

63.03 €

1 17 Days 4046577006966532

78.98 €

1 17 Days 4046577033856744

Loading...

  1. 1

Basic information

Customs tariff number 83024900

Tech Support