Toggle clamp spindle assemblies, Steel (Part Numbers - CAD Download)

Toggle clamp spindle assemblies, Steel
  • Promotional pricing
  • Volume Discount
The two hexagon nuts are included part of the order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
807-M4-23-A
807-M4-23-B
807-M5-38-A
807-M5-38-B
807-M6-29-A
807-M6-29-B
807-M6-49-A
807-M6-49-B
807-M8-36-A
807-M8-36-B
807-M8-56-A
807-M8-56-B
807-M8-96-A
807-M8-96-B
807-M10-43-A
807-M10-43-B
807-M10-77-A
807-M10-77-B
807-M10-127-A
807-M10-127-B
807-M12-53-A
807-M12-53-B
807-M12-88-A
807-M12-88-B
807-M12-128-A
807-M12-128-B
807-M14-54-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread diameter d1 Length l1 Type

0.76 €

0.40 €

1 Available Same day

Stock

M 423A, without protective cap

1.26 €

1 Available 7 Days M 423B, with protective cap

0.76 €

0.40 €

1 Available Same day

Stock

M 538A, without protective cap

1.30 €

1 Available Same day

Stock

M 538B, with protective cap

0.80 €

0.42 €

1 Available Same day

Stock

M 629A, without protective cap

1.42 €

1 Available 3 Days M 629B, with protective cap

0.88 €

0.47 €

1 Available Same day

Stock

M 649A, without protective cap

1.52 €

0.81 €

1 Available Same day

Stock

M 649B, with protective cap

0.92 €

0.49 €

1 Available Same day

Stock

M 836A, without protective cap

1.62 €

0.86 €

1 Available Same day

Stock

M 836B, with protective cap

1.12 €

0.59 €

1 Available Same day

Stock

M 856A, without protective cap

1.86 €

0.99 €

1 Available Same day

Stock

M 856B, with protective cap

1.32 €

0.71 €

1 Available Same day

Stock

M 896A, without protective cap

2.02 €

1 Available 7 Days M 896B, with protective cap

1.46 €

0.77 €

1 Available Same day

Stock

M 1043A, without protective cap

2.68 €

1.42 €

1 Available Same day

Stock

M 1043B, with protective cap

1.80 €

0.95 €

1 Available Same day

Stock

M 1077A, without protective cap

3.00 €

1.59 €

1 Available Same day

Stock

M 1077B, with protective cap

3.08 €

1.63 €

1 Available Same day

Stock

M 10127A, without protective cap

4.26 €

2.26 €

1 Available Same day

Stock

M 10127B, with protective cap

1.66 €

0.88 €

1 Available Same day

Stock

M 1253A, without protective cap

3.98 €

2.11 €

1 Available Same day

Stock

M 1253B, with protective cap

2.76 €

1.46 €

1 Available Same day

Stock

M 1288A, without protective cap

5.08 €

2.69 €

1 Available Same day

Stock

M 1288B, with protective cap

4.20 €

2.23 €

1 Available Same day

Stock

M 12128A, without protective cap

6.48 €

3.43 €

1 Available Same day

Stock

M 12128B, with protective cap

4.12 €

2.22 €

1 Available Same day

Stock

M 1454A, without protective cap

Loading...

  1. 1

Tech Support