Casting Caster (Urethane Wheel, Wide Type) Fixed Type (Part Numbers)

Casting Caster (Urethane Wheel, Wide Type) Fixed Type
  • Volume Discount
[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Excellent oil resistance and low traveling resistance.
· A cast type caster for heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FHU-100X50
FHU-130X50
FHU-150X65
FHU-150X75
FHU-150X100
FHU-200X65
FHU-200X75
FHU-250X65
FHU-250X75
FHU-250X90
FHU-300X90
FHU-300X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Order Code Mass
(kg)

110.94 €

1 Available 6 Days 140220.01~320.00245.3Round holes (two holes)90-123X851005025011458-40402.7

137.88 €

1 6 Days 185320.01~485.00392.4Round holes (two holes)107-143X861305040011458-40584.0

203.57 €

1 6 Days 211485.01~750.00549.4Round Hole12045165X1051506556011458-40745.7

223.35 €

1 6 Days 216485.01~750.00696.5Round Hole12550165X1051507571011458-40825.7

370.56 €

1 15 Days 216750.01~824.0Round Hole15070182X14215010084014458-406611.6

290.40 €

1 6 Days 255485.01~750.00696.5Round Hole16045197X1072006571013458-40918.1

325.07 €

1 6 Days 255750.01~833.9Round Hole16060197X1072007585013458-41049.6

429.05 €

1 11 Days 314750.01~882.9Round Hole16550208X1072506590014458-411213.4

511.55 €

1 Available 12 Days 314750.01~1,039.9Round Hole16550208X10725075106014458-412115

552.62 €

1 6 Days 327750.01~1,079.1Round Hole18065216X13625090110014458-413915.7

739.73 €

1 6 Days 367750.01~1,412.6Round Hole20090242X14830090144014458-415522.2

876.84 €

1 6 Days 367750.01~1,569.6Round Hole20090242X148300100160014458-414724.5

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Grey Casting Ductile cast iron Load Category Ultra Heavy Load
Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Tech Support