Special Frame SP Series Hinged Frame AFH-0930 / 0940 (Part Numbers - CAD Download)

Special Frame SP Series Hinged Frame AFH-0930 / 0940
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFH-0930-[15-3000/1]
AFH-0940-[15-3000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)
1 9 Days 1015 ~ 300029.5
1 9 Days 1015 ~ 300039.5

Loading...

  1. 1

Basic information

Type Detachable Hinges Main Body Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment
Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360