Vacuum Generator VG, Built-In Vacuum Switch, Supply and Break Valve, Filter and Cable Side Route (Part Numbers)

Vacuum Generator VG, Built-In Vacuum Switch, Supply and Break Valve, Filter and Cable Side Route
Makes a unit of a vacuum switch, vacuum break valve, etc. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Makes a unit of a vacuum switch, vacuum break valve, etc., and allows selection of a type suited to the purpose.
· Makes available 3 types, with a former analog output added to the vacuum switch output specification, a 2‑point switch output, and an inexpensive analog output alone.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VGE07F-66-DC24S-NA
VGE10F-66-AC100S-NA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAir Consumption Flow Rate
(l/min)
Suction Flow
(l/min)
Nozzle Diameter Valve Unit Voltage Specifications

254.47 €

1 12 Days 101710.50.7mmDC24V

254.47 €

1 12 Days 1034211.0mmAC100V

Loading...

  1. 1

Basic information

Type General type Additional Function Silencer / Filter / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking Ultimate Vacuum(kPa) -90
Vacuum Port Connecting Port Shape Single-Action Coupling Vacuum Port One-Touch Fitting Size φ6 Air Supply Port Connecting Port Shape Single-Action Coupling
Air Supply Port One-Touch Fitting Size φ6 Operation Category Normally Closed Application Single Item
Performance Low Supply Pressure and High Degree of Vacuum Type Operating Pressure Range(MPa) 0.25::0.7 Operating Temperature Range(°C) 5::50
Vacuum Switch Specifications Vacuum switch with analog output

Tech Support