Square-Model Spacer / Duracon Vertical Model (Part Numbers)

Square-Model Spacer / Duracon Vertical Model

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A rectangular spacer, Duracon vertical type - Please select according to application, size, etc.



* Depending on the quantity of your order, the delivery time may require an estimate. * The appearance and specifications are subject to change without notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specifications

Square-Model Spacer / Duracon Vertical Model:Related Image

Model NumberMH
VAD38
10
410

More Information

Square-Model Spacer / Duracon Vertical Model:Related Image
Part Number
VAD-3-8
VAD-3-10
VAD-4-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Size Height
(mm)
M Screw
(mm)

1.90 €

3 Available 5 Days 10M383

2.13 €

3 Available 5 Days 10M3103

1.77 €

1 Available 5 Days 10M4104

Loading...

  1. 1

Basic information

Applications For Circuit Board / Square Spacer Shape Female - Female Material Duracon

Tech Support