PVC Pipe Fittings / TS Fittings / Adhesive (Part Numbers)

PVC Pipe Fittings / TS Fittings / Adhesive

Click on this image to zoom in.

Click on this image to zoom in.

  • PVC Pipe Fittings / TS Fittings / Adhesive
  • PVC Pipe Fittings / TS Fittings / Adhesive
[Features] This PVC pipe adhesive is easy to handle and waterproof.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

Part Number
PVCHSB20
PVCHBN100
Part NumberWeight by Volume (g)
TypeNo.
PVCTBN100100
500500
 
Part NumberWeight by Volume (g)
TypeNo.
PVCHBN100100
500500

How to Cut Off / How to Bond

● How to Cut Off

By Electric Circular SawBy Disk SanderBy PVC Pipe Saw
PVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related Image
Cut perpendicular to axis of pipe, using cut line as a guide.

● How to Bond

Cleaning Applying Adhesive Insertion Completed
PVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related ImagePVC Pipe Fittings - Adhesive: Related Image
Clean the inside of fittings and outer surface of insertion part with dry cloth. Apply adhesive evenly with the inside of fittings, and then outer surface of insertion part in circular order. Insert the pipe into the fitting up to the marking line in one stroke after applying adhesive, and hold it for 30 seconds or more. Wipe off extra adhesive immediately, and prevent excessive pressure on the junction.
Part Number
PVCHBN100
PVCHBN500
PVCTBN100
PVCTBN500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Capacity
(g)

6.30 €

1 11 Days 10[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride100

8.82 €

1 11 Days 10[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride500

3.21 €

1 11 Days 10[Vinyl Chloride] Unplasticized Polyvinyl Chloride100

8.18 €

1 11 Days 10[Vinyl Chloride] Unplasticized Polyvinyl Chloride500

Loading...

  1. 1

Basic information

Type Fitting

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360