Collar with Scale (Part Numbers - CAD Download)

Collar with Scale

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features] A scaled collar. -The surface treatment is black anodised. [Material] EN AW-5056 Equiv...
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Collar with Scale:Related Image

TypeMaterialSurface Treatment
Right-handLeft-hand
SCORSCOLEN AW-5056 Equiv.Black Anodize

Specifications

Part Number-Angle
SCOR35-10
The scale engraving angle can be selected from either 10° or 15°.
Part NumberAngle SelectiondMMass
(g)
Unit Price
TypeD
SCOL (Left)
SCOR (Right)
2210158M420 
2712M425 
3515M540 
4516M572 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SCOL22-10
SCOL22-15
SCOL27-10
SCOL27-15
SCOL35-10
SCOL35-15
SCOL45-10
SCOL45-15
SCOR22-10
SCOR22-15
SCOR27-10
SCOR27-15
SCOR35-10
SCOR35-15
SCOR45-10
SCOR45-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Dia. D
(Ø)
Angle Selectable
(deg)
Number Direction

21.66 €

1 Available 5 Days 102210Left-hand

21.66 €

1 Available 5 Days 102215Left-hand

23.93 €

1 Available 5 Days 102710Left-hand

23.93 €

1 Available 5 Days 102715Left-hand

27.58 €

19.31 €

1 Available Same day

Stock

103510Left-hand

27.58 €

1 Available 5 Days 103515Left-hand

34.64 €

1 Available 5 Days 104510Left-hand

34.64 €

1 Available 5 Days 104515Left-hand

21.66 €

1 Available 5 Days 102210Right-hand

21.66 €

1 Available 5 Days 102215Right-hand

23.93 €

1 Available 5 Days 102710Right-hand

23.93 €

1 Available 5 Days 102715Right-hand

27.58 €

1 Available 5 Days 103510Right-hand

27.58 €

1 Available 5 Days 103515Right-hand

34.64 €

1 Available 5 Days 104510Right-hand

34.64 €

1 Available 5 Days 104515Right-hand

Loading...

  1. 1

Example of Use

Collar with Scale:Related Image

Basic information

Handwheel Type Related Components

Complementary Products

MISUMI Unit еxample related to this product

Tech Support