Ball Valves / Stainless Steel / PT Female / PT Female (Part Numbers - CAD Download)

Ball Valves / Stainless Steel / PT Female / PT Female

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Main body style] Straight; Main body material: EN 1.4408 Equiv.; Media used: Water, air, oil, gas, saturated vapours; Ball seat material: Fluoropolymer
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ball Valves/Stainless Steel/PT Female/PT Female:Related Image

Type MaterialMax. Operating Pressure
BSRCMain Body: EN 1.4408 Equiv.
Ball Seat: Fluororesin
Water, Oil, Air, Gas: 4.12MPa
Saturated Steam: 1MPa

Specifications

Part Number
BSRC8A
BSGFB8A
Part NumberR • Rc (PT)dABSL(H)WUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5 ~ 10 pcs.
BSRC8A1/45112017572651  
10A 3/87122821682955  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BSRC8A
BSRC10A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
Handle Dia.
(Ø)
No.

23.42 €

1 Available 5 Days 1/41/45726518A

26.44 €

1 Available Same day

Stock

3/83/868295510A

Loading...

  1. 1

Basic information

Main Body Shape Straight Type Body Material EN 1.4408 Equiv. Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Supply Side, Connection Type R (PT) Control Side, Connection Type RC (PT) Handle Shape Wing Knob Type
Ball Seat Material Fluororesin Operation Method Manual Type

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360