Sprue locking pins / cylindrical head / double lock (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RLEL2-[10-100/0.1]
RLEL3-[10-100/0.1]
RLEL4-[10-100/0.1]
RLEL5-[10-100/0.1]
RLEL6-[15-100/0.1]
RLEL8-[15-100/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRunner lock diameter
(mm)
L (L dimension)
(mm)
1 Quote 10210 ~ 100
1 Quote 10310 ~ 100
1 Quote 10410 ~ 100
1 Quote 10510 ~ 100
1 Quote 10615 ~ 100
1 Quote 10815 ~ 100

Loading...

  1. 1

Basic information

Product name Runner lock pin Tip matching shape Straight type Tip shape Super hard lock
Head diameter Normal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360