Without Hole Boring(Bolt hole machining:4-hole type)

Selection Support: Heat Insulation Sheets

Technical information
HEAT INSULATION SHEETS
Data to be displayed
30
45
60
Sort by:
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days
Grade
Bolt hole machining
A (Width)(mm)
B (Length)(mm)
T (Thickness)(mm)
Ejector rod boring

    Heat protection plates / without hole pattern / 500°C heat resistant

      Heat protection plates / without hole pattern / 400°C heat resistant

        Heat protection plates / without hole pattern / 180°C, 400°C heat resistant

          Heat protection plates / without hole pattern / Bakelite paper base / 100°C heat resistant

            Heat protection plates / without perforation pattern / Bakelite fabric base / 100°C heat resistant

              Heat protection plates / without hole pattern / 220°C heat resistant

                Heat protection plates / without hole pattern / 180°C heat resistant

                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                Heat protection plates / without hole pattern / 500°C heat resistant

                Heat protection plates / without hole pattern / 400°C heat resistant

                Heat protection plates / without hole pattern / 180°C, 400°C heat resistant

                Heat protection plates / without hole pattern / Bakelite paper base / 100°C heat resistant

                Heat protection plates / without perforation pattern / Bakelite fabric base / 100°C heat resistant

                Heat protection plates / without hole pattern / 220°C heat resistant

                Heat protection plates / without hole pattern / 180°C heat resistant

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Starting from

                -

                -

                -

                -

                -

                -

                -

                Min. Shipping Days Quote Quote Quote Quote Quote Quote Quote
                GradeHeat proofHigh temperature proof (Standard)High strength (Plate thickness・High precision) / High temperature proof (Plate thickness・High precision)Paper bakeliteCloth bakeliteStandardHigh strength (Standard)
                Bolt hole machining4-hole type4-hole type4-hole type4-hole type4-hole type4-hole type4-hole type
                A (Width)(mm)45 ~ 80045 ~ 80045 ~ 50045 ~ 80045 ~ 80045 ~ 80045 ~ 800
                B (Length)(mm)45 ~ 60045 ~ 60045 ~ 50045 ~ 60045 ~ 60045 ~ 60045 ~ 600
                T (Thickness)(mm)5 ~ 155 ~ 155 ~ 105 ~ 155 ~ 155 ~ 155 ~ 15
                Ejector rod boring1D1D1D1D1D1D1D

                Loading...

                1. 1

                Categories related to Without Hole Boring