Manufacturer part number: 07791-11002500
Brand: NORELEM
Price: 22.02 €
Delivery time: 4 Days
A: 33 mm
A1: 26 mm
D1: 25 mm
D: 11
L: 105 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07791-11002500
Part Number
|
---|
07791-11002500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | D1 (mm) | D | L (mm) | S (mm) | S1 (mm) | for chain (mm) | FT=load capacity (kg) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.02 € | 1 | 4 Days | 33 | 26 | 25 | 11 | 105 | 19 | 29 | 7-8 | 2500 | 0.5671 |
Loading...
Product Type | Hook | Main material | Steel | Surface finish body | Plastic-coated |
---|---|---|---|---|---|
Version 1 | Eye hook | Form | A | Item | Load hook |
Grade | 10 | Surface finish component | Galvanised | RoHS | Yes |
This page is Eye slip hooks, Form A, grade 10 (07791), part number 07791-11002500.
You can find the detail information about specifications and dimensions on part number 07791-11002500.
Configure
Basic Attributes
A(mm)
A1(mm)
D1(mm)
D
L(mm)
S(mm)
S1(mm)
for chain(mm)
FT=load capacity(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07791-11001400 |
07791-11004000 |
07791-11006700 |
07791-11010000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | A1 (mm) | D1 (mm) | D | L (mm) | S (mm) | S1 (mm) | for chain (mm) | FT=load capacity (kg) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.59 € | 1 | 4 Days | 26 | 19 | 20.5 | 10 | 85 | 16 | 20 | 6 | 1400 | 0.3369 | ||
34.46 € | 1 | 4 Days | 40 | 31 | 34 | 16 | 131 | 26 | 33 | 10 | 4000 | 1.1750 | ||
61.40 € | 1 | 4 Days | 51 | 40 | 43 | 19 | 163 | 33 | 45 | 13 | 6700 | 2.4000 | ||
107.01 € | 1 | 4 Days | 66 | 45 | 50 | 24.5 | 183 | 40 | 50 | 16 | 10000 | 3.7550 |