Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97990-13-11500
Type | Grease Gun | Burst pressure bar | 850 bar | Connecting thread | M10x1 |
---|---|---|---|---|---|
Connection | Reinforced hose ø11x300 | Filling options | 500 g screw-in cartridge | Form | Two-hand |
Full volume(cm³) | 500 | Item | Grease gun | Main material | Steel |
Medium | Grease up to NLGI 2 at 20 °C | Mouth piece | Precision mouthpiece | Pressure bar | 400 bar |
Version 1 | For din 71413 conical head grease nipples | Volume per stroke(cm³) | 2 | RoHS | Yes |
Weight (ERP)(kg) | 1.1870 |
This page is Grease guns, two-hand operation (97990-13), part number 97990-13-11500.
You can find the detail information about specifications and dimensions on part number 97990-13-11500.