Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33226-05-5064
Main material | Aluminium | Surface finish body | Hard-coated | Item | Adapter |
---|---|---|---|---|---|
Version 2 | For precision 3-jaw chucks | Form | A | D=diameter(mm) | 48 |
H=Height(mm) | 20 | L=Length(mm) | 60 | B=Width(mm) | 60 |
RoHS | Yes | Suitable for | 33226-50, 33226-64 | PL Edelstahl | No |
This page is Adapter, aluminium, for 3-jaw chucks, Form A (33226-05), part number 33226-05-5064.
You can find the detail information about specifications and dimensions on part number 33226-05-5064.