Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04422-90000
B(mm) | 28 | B1(mm) | 15 | Form | A |
---|---|---|---|---|---|
H1(mm) | 26.8 | Item | Jaw plate | L(mm) | 28 |
L2(mm) | 10 | Main material | Mild steel | Version 1 | Standard lower jaw |
RoHS | Yes | Weight (ERP)(kg) | 0.0825 |
This page is Lower standard clamping jaw, Form A (04422), part number 04422-90000.
You can find the detail information about specifications and dimensions on part number 04422-90000.