Cylinder Stylus M3

Cylinder Stylus M3
Cylinder styli are designed to inspect especially thin features of the workpiece, where the correct contact with a ball stylus cannot be executed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K684702

Part Number
K684702
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

220.26 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Diameter(mm) 3 Length 1(mm) 21.5
Thread M3

This page is Cylinder Stylus M3, part number K684702.
You can find the detail information about specifications and dimensions on part number K684702.

Tech Support