Digital Indicator ID-B, IP66, ANSI/AGD

Digital Indicator ID-B, IP66, ANSI/AGD
A Mitutoyo dustproof, waterproof, back-plunger type digital indicator suitable for use in the presence of coolant or cutting oil. ABSOLUTE System scale for error free, high-speed measurement. Functionality includes switchable resolution, tolerance judgement, data hold and readout rotation. SPC data output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
543-581
543-586
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital Step
(inch)
Digital Step
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Resolution
(inch)
Resolution
(mm)
Selec Table Resolution

312.00 €

1 5 Days 0.00050.010.0010.02±0.0010.020.00050.010.00050.01-

416.00 €

1 5 Days 0.00005 / 0.00050.001 / 0.010.00010.002±0.000120.0030.00010.002--Yes

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery SR44 Alarm Low voltage, counting value composition error, overflow error, tolerance limit setting error
Battery Life Approx. 7000 hours Contact Point Carbide ball, thread: No.4-48UNF Counting Direction Switchable Yes
DATA/HOLD Yes Digimatic Data Output Yes Digital Scale Electrostatic capacitance type absolute linear encoder
Digital/Analog Digital Display LCD, character height: 6.2 mm External PRESET / ZERO Yes
Functions ANSI/AGD type GO/±NG judgement Yes Inch/Metric Switchable Yes
Inch-Metric Inch/Metric Max. Response Speed Unlimited Measuring Force(N) ≤2
Measuring Force MPL(N) ≤2 ON/OFF Yes Protection IP66
Range(inch) 0.2 Range(mm) 5.08 Remarks Center-lug back shown is optional
Type ASME/ANSI/AGD Standard Mass(g) 130 Stem Diameter(mm) 9.52

Tech Support