Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-570 |
543-571 |
543-575 |
543-576 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Point | Digital Step (inch) | Digital Step (mm) | Functions | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Inch/Metric Switchable | Inch-Metric | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force (N) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (mm) | Range (inch) | Remarks | Resolution (inch) | Resolution (mm) | Type | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.00 € | 1 | 5 Days | Carbide ball, thread: M2.5x0.45 | - | 0.01 | - | - | 0.02 | - | Metric | - | 0.02 | - | - | 0.01 | - | Center lug back is shown opptional | - | - | EN ISO Standard | 8 | |||
278.00 € | 1 | 5 Days | Carbide ball, thread: No.4-48UNF | 0.0005 | 0.01 | ANSI/AGD type | 0.001 | 0.02 | Yes | Inch/Metric | ±0.001 | 0.02 | ≤2.5 | 0.0005 | 0.01 | 0.5 | - | 0.0005 | 0.01 | ASME/ANSI/AGD Standard | 9.52 | |||
389.00 € | 1 | 5 Days | Carbide ball, thread: M2.5x0.45 | - | 0.001 / 0.01 | - | - | 0.002 | - | Metric | - | 0.003 | - | - | 0.002 | - | - | - | - | EN ISO Standard | 8 | |||
389.00 € | 1 | 60 Days | Carbide ball, thread: No.4-48UNF | 0.00005 / 0.0005 | 0.001 / 0.01 | ANSI/AGD type | 0.0001 | 0.002 | Yes | Inch/Metric | ±0.00012 | 0.003 | ≤2.5 | 0.0001 | 0.002 | 0.5 | - | - | - | ASME/ANSI/AGD Standard | 9.52 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery SR44 | Alarm | Low voltage, counting value composition error, overflow error, tolerance limit setting error |
---|---|---|---|---|---|
Battery Life | Approx. 7000 hours | Counting Direction Switchable | Yes | DATA/HOLD | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital |
Display | LCD, character height: 6.2 mm | External PRESET / ZERO | Yes | GO/±NG judgement | Yes |
Max. Response Speed | Unlimited | Measuring Force MPL(N) | ≤2.5 | ON/OFF | Yes |
Protection | IP66 | Range(mm) | 12.7 | Mass(g) | 130 |
Configure
Basic Attributes
Contact Point
Digital Step(inch)
Digital Step(mm)
Functions
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(mm)
Inch/Metric Switchable
Inch-Metric
Max. Permissible Error E MPE (Total Range)(inch)
Max. Permissible ErrorE MPE (Total Range)(mm)
Measuring Force(N)
R MPE (Repeatability)(inch)
R MPE (Repeatability)(mm)
Range(inch)
Remarks
Resolution(inch)
Resolution(mm)
Type
Type
Filter by standard shipping days
Optional Attributes