Disc Stylus, Ceramic M3

Disc Stylus, Ceramic M3
Applications that incorporate the inspection of grooves, undercut sections in bores and similar, are often not accessible with other styli configurations. These task can be best executed with disk styli.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651612

Part Number
K651612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

521.05 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Description Protocol System 03-M5-DCER30/1,5-L5,5-BTi4 Disk Height(mm) 1.5
Disk Material Ceramic Disk Diameter(mm) 30 Length(mm) 5.5
Renishaw Code No. A-5003-7098 Thread M3 Mass(g) 2.62
Effective Measurement Length(mm) 5.5

This page is Disc Stylus, Ceramic M3, part number K651612.
You can find the detail information about specifications and dimensions on part number K651612.

Tech Support