Extension M3, Stainless Steel L = 30 mm.

Extension M3, Stainless Steel L = 30 mm.
Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. Stainless steel is the primary material of choice for high-strength precision styli and extensions if weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651158

Part Number
K651158
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Description Protocol System 06-M3-L30-SS4
DK 52303003 ITP Code No. VI M3 000 04 030 Qmark Code No. VM3-30
Renishaw Code No. A-5555-0286 Shaft Stem Material Stainless steel Stem Diameter(inch) 4
Thread M3 Tool Bore Diameter(mm) 1.3 Zeiss Code No. 602030-8303-000
Mass(g) 2.63

This page is Extension M3, Stainless Steel L = 30 mm., part number K651158.
You can find the detail information about specifications and dimensions on part number K651158.

Tech Support