EJ-Counter -102N (Part Numbers)

EJ-Counter -102N
The EJ-Counter is targeted at secondary and automatic embedded markets as well as conventional measurement rooms.Multipoint measuring systems with a maximum of 16 gauges can be configured. The EJ-Counter is attached to a DIN rail for use. Due to the small size of the unit, it can be installed inside of switchboards /equipment. When using multiple EJ Counters linked together, connection of power to one EJ Counter also supplies power to the other linked counters.In addition, through the industrial I/F unit (sold separately), data can be managed on the upper side, and it is possible to support smart factories such as IoT and M2M.Easy setup with the LG QuickSetup Tool software (free of charge) (USB interface is required).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

542-080

Part Number
542-080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

630.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Counter Power supply Input voltage: 10-27V DC supplied from EJ-CounterMaximum power consumption: Single EJ Counter: 3W or lessMaximum consolidation: 30W or less Applicable Gauge LG100, LG200
Counting Direction Switchable Yes Extern Tolerance Set (when a PC is used) Yes External 1 / 2 SELECT Yes
External CLEAR Yes External Hold Yes External Input / Output In: 4 ports / Out: 4 portsApplicable communications standards: Supported by optional interface Unit
External PRESET / ZERO Yes Gauge Inputs 2 Inch-Metric Metric
Input Signal Type Differential square wave (RS422A equivalent) Internal Calculation Yes Max. Input frequency(MHz) 5
Origin Detection Yes PRESET Yes Tolerance Indicator Yes
Tolerance Judgement (3 or 5 Step) Yes ZERO SET Yes Mass(g) 120
Operating Temperature (Humidity) Range 0–50°C / 20–80% RH, no condensation Storage Temperature (Humidity) Range -10–60°C / 20–80% RH, no condensation

This page is EJ-Counter -102N, part number 542-080.
You can find the detail information about specifications and dimensions on part number 542-080.

Tech Support