Joint M2, Stainless Steel (Part Numbers)

Joint M2, Stainless Steel
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651446

Part Number
K651446
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.87 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Description Protocol System 09-M2-L13,56-BS Diameter(mm) 4
Renishaw Code No. A-5003-4697 Thread M2 Tool Bore Diameter(mm) 1.3
Mass(g) 1 Effective Measurement Length(mm) 7.5

This page is Joint M2, Stainless Steel, part number K651446.
You can find the detail information about specifications and dimensions on part number K651446.

Tech Support