Joint M5, Stainless Steel

Joint M5, Stainless Steel
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651635

Part Number
K651635
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.88 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Description Protocol System 09-M4-L21,9-BS ITP Code No. RI M4 000 07 022
Diameter(mm) 8.6 Renishaw Code No. A-5004-7605 Renishaw Code No. Old M-5000-7589
Thread M4 Mass(g) 6.14

This page is Joint M5, Stainless Steel, part number K651635.
You can find the detail information about specifications and dimensions on part number K651635.

Tech Support