Knuckle Joint M2, Stainless Steel (Part Numbers)

Knuckle Joint M2, Stainless Steel
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651100

Part Number
K651100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.58 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec offset 4.5 mm Description Protocol System 09-M2-L8-offset4,5-BS
ITP Code No. DI M2 000 04 008 Length(mm) 8 Qmark Code No. GM2-16
Renishaw Code No. A-5000-7534 Thread M2 Thread 1 M2
Zeiss Code No. 602030-9101-000 Mass(g) 1.67

This page is Knuckle Joint M2, Stainless Steel, part number K651100.
You can find the detail information about specifications and dimensions on part number K651100.

Tech Support